Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Fixed Attenuators and Terminations with NEX10 Connectors

Fairview Microwave introduces a precision range of RF fixed attenuators and terminations, engineered specifically for systems operating up to 6GHz. Featuring robust NEX10 connectors and designed to handle power ratings up to 10W, these components are essential for maintaining signal integrity in demanding applications.

Control Signal Levels within RF Circuits, Match Impedances and Reduce Signal Reflection.

Check Mark

Availability

Fairview Microwave’s RF fixed attenuators and terminations with NEX10 connectors are in-stock and ready to ship with no minimum order quantities.

Check Mark

High Precision Design

Each unit is crafted to deliver precise attenuation, with levels ranging from 3dB to 10dB.

Check Mark

Versatile Power Handling

Maximum power ratings of 5W and 10W.

RF Fixed Attenuators and Terminations with NEX10 Connectors Features

Reliable Connectivity

Incorporating NEX10 connectors enhances system reliability and durability.

Broad Operating Frequency

Designed to function seamlessly up to 6GHz.

Rugged Construction

The durable construction ensures long-term reliability and performance in any setting.

Superior VSWR

Achieve optimal system performance with a typical VSWR of 1.25:1.